Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Special characteristics
Washdown
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
Complementary
Cable
PUR Shielded gray, 10 m, drag chain compatible
Number of conductors
5
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC S415-0000-1A-017-PS8525-100-C002 | BCC S425-0000-1A-017-PS8525-100-C002 | |
|
40,30 EUR
List price
|
40,30 EUR
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Switching output | Complementary | - |
| Cable | PUR Shielded gray, 10 m, drag chain compatible | PUR Shielded gray, 10 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
Only CAD model download is supported