Products
Service & Support
Industries & Solutions
Career
Company

BCC09JJ

BCC S418-0000-1A-069-PS8825-100-C002

Single-ended cordsets

Special characteristics
Washdown
Connection
M12x1-Female, straight, 8-pin, A-coded
Switching output
Complementary
Cable
PUR Shielded gray, 10 m, drag chain compatible
Number of conductors
8
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Connection
M12x1-Female, straight, 8-pin, A-coded
Switching output
Complementary
Cable
PUR Shielded gray, 10 m, drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
Operating voltage Ub
30 VDC / 30 VAC
Rated current (40 °C)
2.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
cULus
Ecolab
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue