Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, straight, 3-pin, A-coded
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Cable
PVC Yellow, 0.3 m
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Product Features
0.30 m, PVC, M8x1, Female
1.00 m, PVC, M8x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M313-M313-30-681-VX43T2-003 | BCC M313-M313-30-300-VX43T2-010 | |
|
12,41 EUR
List price
|
13,01 EUR
List price
|
|
| Connection 1 | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Cable | PVC Yellow, 0.3 m | PVC Yellow, 1 m |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported