Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
PNP normally open (NO)
Cable
PUR Yellow, 3 m, drag chain compatible
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M323-0000-10-004-PX4334-030 | BCC M323-0000-10-004-PX4334-050 | BCC M323-0000-10-004-PX4334-050-C003 | |
|
16,76 EUR
List price
|
20,56 EUR
List price
|
20,94 EUR
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | Green LED | Green LED | Green LED |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Cable | PUR Yellow, 3 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported