Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
PNP normally open (NO)
Cable
PVC gray, 20 m, drag chain compatible
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M323-0000-10-004-VX8334-200 | BCC M323-0000-10-001-VX8334-200 | BCC M323-0000-10-036-VS8334-200 | |
|
27,61 EUR
List price
|
23,01 EUR
List price
|
55,17 EUR
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | Green LED | - | - |
| Function indicator (Pin 4) | LED yellow | - | - |
| Switching output | PNP normally open (NO) | - | - |
| Cable | PVC gray, 20 m, drag chain compatible | PVC gray, 20 m, drag chain compatible | PVC Shielded gray, 20 m |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -20...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | - |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE WEEE |
Only CAD model download is supported