Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Special characteristics
Washdown
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, angled, 4-pin, A-coded
Cable
PVC Yellow, 1.5 m
Number of conductors
4
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC S415-S424-3A-304-VX44T2-015 | BCC – 4-wire - PVC-double ended cable yellow – unshielded (Configurable) | BCC S415-S414-3A-304-VX44T2-015 | BCC S415-S414-3A-304-VX44T2-020 | |
|
-
List price
|
-
List price
|
25,84 EUR
List price
|
25,12 EUR
List price
|
|
| Special characteristics | Washdown | - | Washdown | Washdown |
|---|---|---|---|---|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | - | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 2 | M12x1-Male, angled, 4-pin, A-coded | - | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PVC Yellow, 1.5 m | PVC, drag chain compatible | PVC Yellow, 1.5 m | PVC Yellow, 2 m |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | - | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | - | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | - | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | - | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | - | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus WEEE |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
Only CAD model download is supported