Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M12x1-Male, straight, 8-pin, A-coded
Number of conductors
8
Conductor cross-section
24 AWG
Lead length L
2.00 m
Operating voltage Ub
30 VDC / 30 VAC
Recommended alternative
BCC0E58
Receptacles
BCC M458-0000-2A-RM015-020
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M458-0000-2A-RM073-020 | BCC M458-0000-2A-RM015-020 | |
|
69,47 EUR
List price
|
29,34 EUR
List price
|
|
| Connection | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
|---|---|---|
| Number of conductors | 8 | 8 |
| Conductor cross-section | 24 AWG | 0.25 mm² |
| Lead length L | 2.00 m | 2.00 m |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 1.5 A |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus WEEE |
WEEE |
Only CAD model download is supported