Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M5x0.5-Female, angled, 4-pin
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Cable
PUR black, 3 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-25...80 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-B 26-1/GS49-PU-03 | BCC M224-M313-30-300-PX0314-030 | BCC M224-M313-30-617-PX0314-030 | |
|
-
List price
|
23,90 EUR
List price
|
23,90 EUR
List price
|
|
| Connection 1 | M5x0.5-Female, angled, 4-pin | M5x0.5-Female, angled, 4-pin | M5x0.5-Female, angled, 4-pin |
|---|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Cable | PUR black, 3 m, drag chain compatible | PUR black, 3 m, drag chain compatible | PUR black, 3 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Cable temperature, flexible routing | -5...80 °C | -5...80 °C | -5...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| IP rating | IP67/IP67 | IP67/IP67, IP69K | IP67/IP67, IP69K |
| Approval/Conformity | CE |
CE WEEE |
CE WEEE |
| Rated current (40 °C) | - | 1.0 A | 1.0 A |
Only CAD model download is supported