Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M23x1-Female, angled, 19-pin
Connection 2
M23x1-Male, straight, 19-pin
Cable
PUR black, 5 m
Number of conductors
19
Operating voltage Ub
150 VDC / 150 VAC
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M62L-M61L-70-350-PX0LP6-050 | BCC M61L-M61L-30-350-PX0LP4-050 | |
|
-
List price
|
191,91 EUR
List price
|
|
| Connection 1 | M23x1-Female, angled, 19-pin | M23x1-Female, straight, 19-pin |
|---|---|---|
| Connection 2 | M23x1-Male, straight, 19-pin | M23x1-Male, straight, 19-pin |
| Cable | PUR black, 5 m | PUR black, 5 m, drag chain compatible |
| Number of conductors | 19 | 19 |
| Operating voltage Ub | 150 VDC / 150 VAC | 150 VDC / 150 VAC |
| Approval/Conformity | CE |
CE WEEE |
| Cable temperature, fixed routing | - | -50...80 °C |
| Cable temperature, flexible routing | - | -25...80 °C |
| IP rating | - | IP67/IP67 |
Only CAD model download is supported