Similar Illustration
Only CAD model download is supported
Bulkheads
Connection 1
RJ45-Female, straight, 8-pin
Connection 2
RJ45-Female, straight, 8-pin
Mounting part
M25x1
Operating voltage Ub
60 VAC
Rated current (40 °C)
1.0 A
Recommended alternative
BCC0KL3
Bulkheads
BCC E818-E818-N0-RM143-000
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC E818-E818-N0-RM096-000 | BCC E818-E818-N0-RM143-000 | |
|
-
List price
|
34,13 EUR
List price
|
|
| Connection 1 | RJ45-Female, straight, 8-pin | RJ45-Female, straight, 8-pin |
|---|---|---|
| Connection 2 | RJ45-Female, straight, 8-pin | RJ45-Female, straight, 8-pin |
| Mounting part | M25x1 | M25 |
| Operating voltage Ub | 60 VAC | - |
| Rated current (40 °C) | 1.0 A | - |
| IP rating | IP67 | IP65 |
| Ambient temperature | -40...80 °C | - |
| Approval/Conformity |
EAC WEEE |
WEEE |
Only CAD model download is supported