Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Special characteristics
Washdown
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
Complementary
Cable
PVC gray, 5 m, drag chain compatible
Number of conductors
4
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC S4B5-0000-1A-003-VX8434-050 | BCC S4B5-0000-1A-003-YX8434-050-C009 | BCC S415-0000-1A-003-VX8434-050 | BCC S425-0000-1A-003-VX8434-050 | |
|
22,26 EUR
List price
|
25,77 EUR
List price
|
17,12 EUR
List price
|
17,12 EUR
List price
|
|
| Special characteristics | Washdown | Washdown | Washdown | Washdown |
|---|---|---|---|---|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Switching output | Complementary | Complementary | Complementary | Complementary |
| Cable | PVC gray, 5 m, drag chain compatible | TPE-V gray, 5 m | PVC gray, 5 m, drag chain compatible | PVC gray, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -50...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -25...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
Ecolab WEEE |
CE Ecolab WEEE |
cULus Ecolab WEEE CE |
cULus Ecolab WEEE CE |
Only CAD model download is supported