Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
Complementary
Cable
PVC gray, 10.00 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC S4B5-0000-1A-003-VX8434-100 | BCC S4B5-0000-1A-003-YX8434-100-C009 | BCC S415-0000-1A-003-VX8434-100 | BCC M415-0000-1A-014-VS8434-100 | |
|
-
List price
|
34,22 EUR
List price
|
22,06 EUR
List price
|
38,46 EUR
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary | Complementary |
| Cable | PVC gray, 10.00 m, Drag chain compatible | TPE-V gray, 10 m | PVC gray, 10 m, drag chain compatible | PVC Shielded gray, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -50...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -25...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP68, IP69K | IP67 |
| Approval/Conformity |
EAC Ecolab WEEE |
CE Ecolab WEEE |
cULus Ecolab WEEE CE |
CE UKCA cULus WEEE |
| Special characteristics | - | Washdown | Washdown | - |
Only CAD model download is supported