Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BCC0J04

BCC E898-E898-90-377-ES68N9-650

Double-ended cordsets

Connection 1
RJ45-Male, Straight, 8-pin
Connection 2
RJ45-Male, Straight, 8-pin
Interface
Ethernet/IP
Cable
TPE Shielded teal, 65 m, drag chain compatible
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Connection 1
RJ45-Male, Straight, 8-pin
Connection 2
RJ45-Male, Straight, 8-pin
Interface
Ethernet/IP
Cable
TPE Shielded teal, 65 m, drag chain compatible
Cable, note
Ethernet, CAT 5E
Number of conductors
8
Cable temperature, flexible routing
-40...75 °C
Operating voltage Ub
42 VDC / 30 VAC
Rated current (40 °C)
1.0 A
IP rating
IP20/IP20
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue