Products
Service & Support
Industries & Solutions
Career
Company

BCC0JCM

BCC A335-0000-20-000-G3X5A5-000

Field attachables

Connection
7/8"-16 UN2A-Male, straight, 5-pin
Number of connectable contacts
5
Connection cross-section
0.75...1.5 mm²
Type of wire mounting
IDC
Cable diameter D
6.8...12.5 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Connection
7/8"-16 UN2A-Male, straight, 5-pin
Number of connectable contacts
5
Connection cross-section
0.75...1.5 mm²
Type of wire mounting
IDC
Cable diameter D
6.8...12.5 mm
Operating voltage Ub
230 VDC / 230 VAC
Rated current (40 °C)
10.0 A
IP rating
IP67, IP65
Ambient temperature
-40...85 °C
Approval/Conformity
WEEE
Classifications
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 12.0
27-44-01-14
ECLASS 13.0
27-44-01-14
ECLASS 14.0
27-44-01-14
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
ETIM 9.0
EC002635
UNSPSC 11
39121421
UNSPSC 7.0901
39121421
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue