Similar Illustration
Only CAD model download is supported
Sensor cables shielded
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
Complementary
Cable
PUR Shielded black, 50 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M425-0000-1A-014-PS0434-500 | BCC M415-0000-1A-014-PS0434-500 | |
|
154,27 EUR
List price
|
154,27 EUR
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | PUR Shielded black, 50 m, drag chain compatible | PUR Shielded black, 50 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported