Similar Illustration
Only CAD model download is supported
Safety cables (AIDA-Standard)
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR Yellow, 10 m, drag chain compatible
Number of conductors
4
Operating voltage Ub
250 VDC / 250 VAC
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M414-3A-304-PX4434-100-C033 | BCC M415-M414-3A-650-PX0434-100 | BCC M415-M414-3A-304-PX0434-100 | |
|
36,79 EUR
List price
|
38,09 EUR
List price
|
30,34 EUR
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR Yellow, 10 m, drag chain compatible | PUR black, 10 m, drag chain compatible | PUR black, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE WEEE cULus |
CE cULus WEEE |
| Power indicator | - | LED green/no | - |
| Function indicator | - | yes/no | - |
| Function indicator (Pin 2) | - | LED white | - |
| Function indicator (Pin 4) | - | LED yellow | - |
| Cable temperature, fixed routing | - | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | - | -25...90 °C | -25...90 °C |
Only CAD model download is supported