Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BCS003R

BCS M12VVG1-NOM40C-EP02

Capacitive proximity switches for object detection

Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN normally closed (NC)
Switching frequency
100 Hz
Range
1...4 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN normally closed (NC)
Switching frequency
100 Hz
Range
1...4 mm
Housing material
PVC
Material sensing surface
PVC
Ambient temperature
-30...60 °C
Operating voltage Ub
12...35 VDC
Approval/Conformity
CE
cULus
IP rating
IP65
Classifications
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 12.0
27-27-42-01
ECLASS 13.0
27-27-42-01
ECLASS 14.0
27-27-42-01
ECLASS 4.1
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-08-05
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
ETIM 8.0
EC002715
ETIM 9.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue