Similar Illustration
Only CAD model download is supported
Capacitive proximity switches for object detection
Dimension
34 x 16 x 8 mm
Installation
for flush mounting
Connection
Cable, 2.00 m, PUR
Switching output
NPN normally closed (NC)
Switching frequency
100 Hz
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Soon no longer available
Recommended alternative
|
|
|
|
|
|
| BCS R08RR01-NOM80C-EP02 | BCS R08RRE-NOM80C-EP02 | |
|
-
List price
|
74,19 EUR
List price
|
|
| Dimension | 34 x 16 x 8 mm | 34 x 16 x 8 mm |
|---|---|---|
| Installation | for flush mounting | for flush mounting |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Switching output | NPN normally closed (NC) | NPN normally closed (NC) |
| Switching frequency | 100 Hz | 50 Hz |
| Range | 1...8 mm | 1...8 mm |
| Housing material | PP | PP |
| Material sensing surface | PP | PP |
| Ambient temperature | -30...70 °C | -25...70 °C |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
cULus CE UKCA WEEE |
| IP rating | IP67 | IP67 |
| Series | - | R08 |
| Sensitivity | - | Switching distance teachable |
Only CAD model download is supported