Similar Illustration
Only CAD model download is supported
Capacitive level sensors
Dimension
Ø 18 x 65 mm
Series
M18
Installation
non-flush
Connection
Cable, 2.00 m, PVC
Switching output
PNP normally closed (NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCS M18T4I1-POC15G-DV02 | BCS M18T4G2-POC15G-S04G | |
|
-
List price
|
130,54 EUR
List price
|
|
| Dimension | Ø 18 x 65 mm | Ø 18 x 75 mm |
|---|---|---|
| Series | M18 | M18 |
| Installation | non-flush | non-flush |
| Connection | Cable, 2.00 m, PVC | Connector, M12x1-Male, 4-pin |
| Switching output | PNP normally closed (NC) | PNP normally closed (NC) |
| Switching frequency | 100 Hz | 100 Hz |
| Sensitivity | Switching distance adjustable | Switching distance adjustable |
| Housing material | 1.4301 stainless steel | 1.4301 stainless steel |
| Material sensing surface | PTFE | PTFE |
| Ambient temperature | -30...70 °C | -30...70 °C |
| Operating voltage Ub | 10...35 VDC | 10...35 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported