Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 5 x 27 mm
Style Housing
M5x0.5
Installation
for flush mounting
Range
0.8 mm
Switching output
NPN normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-3006-E4-C-PU-01 | BES M05ED-NSD08B-ES02-T | BES 516-3006-E4-C-PU-02 | BES 516-3006-G-E4-C-PU-02 | |
|
-
List price
|
147,30 EUR
List price
|
85,01 EUR
List price
|
88,68 EUR
List price
|
|
| Dimension | Ø 5 x 27 mm | Ø 5 x 27 mm | Ø 5 x 27 mm | Ø 5 x 27 mm |
|---|---|---|---|---|
| Style Housing | M5x0.5 | M5x0.5 | M5x0.5 | M5x0.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 0.8 mm | 0.8 mm | 0.8 mm | 1.5 mm |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) | NPN normally open (NO) |
| Switching frequency | 5000 Hz | 1.5 kHz | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | 1.4104 stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | Ceramic | PBT | PBT |
| Connection | Cable, 1.00 m, PUR | Cable, 2 m, Silicone | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | 0...135 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | - | IP67 | IP67 |
| Approval/Conformity |
cULus CE EAC WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| IP rating | - | IP67 | - | - |
Only CAD model download is supported