Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BES015T

BES 516-111-BO-C-PU-05

Inductive proximity switches and proximity sensors

Dimension
Ø 18 x 76.5 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
NPN normally open/normally closed (NO/NC)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 76.5 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
NPN normally open/normally closed (NO/NC)
Switching frequency
500 Hz
Housing material
Brass, nickel-plated
Material sensing surface
PA 12
Connection
Cable, 5.00 m, PUR
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP68
Approval/Conformity
CE
cULus
EAC
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-08-02
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue