Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
59 x 8 x 8 mm
Style Housing
8x8
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S170-S49 | BES Q08ZC-NSC20B-S49G | BES 516-300-S166-S49 | |
|
-
List price
|
80,90 EUR
List price
|
79,60 EUR
List price
|
|
| Dimension | 59 x 8 x 8 mm | 59 x 8 x 8 mm | 59 x 8 x 8 mm |
|---|---|---|---|
| Style Housing | 8x8 | 8x8 | 8x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1.5 mm | 2 mm | 1.5 mm |
| Switching output | NPN normally open (NO) | NPN normally open (NO) | PNP normally open (NO) |
| Switching frequency | 5000 Hz | 3000 Hz | 5000 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported