Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 60 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP normally closed (NC)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-370-BO-C-03 | BES M12EN-POC20B-BV03 | |
|
-
List price
|
34,72 EUR
List price
|
|
| Dimension | Ø 12 x 60 mm | Ø 12 x 63 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | PNP normally closed (NC) | PNP normally closed (NC) |
| Switching frequency | 3000 Hz | 3500 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PA 12 | PBT |
| Connection | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
Only CAD model download is supported