Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
33.2 x 5 x 5 mm
Style Housing
5x5
Installation
for flush mounting
Range
1.5 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES Q05AC-NSC15B-S26G | BES Q05AC-PSC15B-S26G | |
|
-
List price
|
98,85 EUR
List price
|
|
| Dimension | 33.2 x 5 x 5 mm | 33 x 5 x 5 mm |
|---|---|---|
| Style Housing | 5x5 | 5x5 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | NPN normally open (NO) | PNP normally open (NO) |
| Switching frequency | 2000 Hz | 2000 Hz |
| Housing material | 1.4305 stainless steel | 1.4305 stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M5x0.5-Male | Connector, M5x0.5-Male |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE EAC |
cULus CE UKCA WEEE |
Only CAD model download is supported