Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
Ø 30 x 63.5 mm
Style Housing
M30x1.5
Installation
non-flush
Range
40 mm
Switching output
NPN normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES M30EE1-NSC40F-S04G-S | BES M30EE1-PSC40F-S04G-S | |
|
-
List price
|
130,54 EUR
List price
|
|
| Dimension | Ø 30 x 63.5 mm | Ø 30 x 63.5 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush |
| Range | 40 mm | 40 mm |
| Switching output | NPN normally open (NO) | PNP normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Housing material | 1.4305 stainless steel | Stainless steel |
| Material sensing surface | 1.4305 stainless steel | 1.4305 stainless steel |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Pressure rating max. | 40 bar | 40 bar |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
Only CAD model download is supported