Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BFT000H

BFT 6025-HV003-D00S1C-S4

Contact temperature sensors

Measuring range
-20...80 °C
Measuring element
Pt1000
Operating voltage Ub
15...35 VDC
Switching output
2x PNP
Connection
Connector, M12x1-Male, 4-pin
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Measuring range
-20...80 °C
Measuring element
Pt1000
Operating voltage Ub
15...35 VDC
Switching output
2x PNP
Connection
Connector, M12x1-Male, 4-pin
Installation length from contact surface
25 mm
Process connection
G 1/2" outer
Process connection material
1.4571 stainless steel
Gasket, material
FKM
Housing material
PC/ABS
TPE-E, PC, 1.4301 stainless steel
Pressure rating max.
150 bar
Ambient temperature
-20...80 °C
IP rating
IP65, IP67
Approval/Conformity
CE
cULus
Classifications
ECLASS 10.1
27-20-02-08
ECLASS 11.0
27-20-02-08
ECLASS 12.0
27-20-02-08
ECLASS 13.0
27-20-02-08
ECLASS 14.0
27-20-02-08
ECLASS 4.1
27-20-02-08
ECLASS 5.1.4
27-20-02-08
ECLASS 6.2
27-20-02-08
ECLASS 8.1
27-20-02-08
ECLASS 9.0
27-20-02-08
ECLASS 9.1
27-20-02-08
ETIM 6.0
EC002994
ETIM 7.0
EC002994
ETIM 8.0
EC002994
ETIM 9.0
EC002994
UNSPSC 11
41112105
UNSPSC 7.0901
41112105
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue