Products
Service & Support
Industries & Solutions
Career
Company

BGL005N

BGL 5K-007-01

Space-saving fork light barriers made of plastic in various designs

Dimension
13.7 x 21.3 x 13 mm
Fork opening
5 mm
Interface
NPN: normally closed (NC)
NPN: normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F. Some of the product descriptions on this website are generated automatically from structured product data.

Fork sensors plastic – BGL005N

The BGL 5K-007-01 fork sensor, order code BGL005N, has dimensions of 13.7 x 21.3 x 13 mm and a 5 mm fork opening. It operates as a photoelectric through-beam sensor with infrared LED light. The interface provides NPN normally closed (NC) and NPN normally open (NO) operation. The sensor has a 1 m PVC cable connection and operates at 5...24 VDC. Its housing is made of PBT, and the sensing surface consists of PMMA. Approvals and conformity include CE, cULus, UKCA and WEEE.

Quantity scale

Contact request
Key features
Dimension
13.7 x 21.3 x 13 mm
Fork opening
5 mm
Interface
NPN: normally closed (NC)
NPN: normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Light type
LED infrared Infrared
Connection
Cable, 1 m, PVC
Housing material
PBT
Material sensing surface
PMMA
Operating voltage Ub
5...24 VDC
Approval/Conformity
CE
cULus
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 12.0
27-27-09-09
ECLASS 13.0
27-27-09-09
ECLASS 14.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 7.0
EC002720
ETIM 8.0
EC002720
ETIM 9.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue