Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
51 x 34.29 mm
Switching output
PNP
Switching frequency
10 Hz
Connection
M12x1, 4-pin
Operating voltage Ub
10...30 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-300-S295/1.350"-S4 | BES 516-300-S358/1.875"-S4 | |
|
-
List price
|
391,72 EUR
List price
|
|
| Dimension | 51 x 34.29 mm | Ø 12.7 mm x 1.875 ″ |
|---|---|---|
| Switching output | PNP | PNP/NPN normally open (NO) |
| Switching frequency | 10 Hz | 30 Hz |
| Connection | M12x1, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
| Style Housing | - | Ø 12.7 mm |
| Installation | - | for flush mounting |
| Range | - | 2 mm |
| Housing material | - |
Zinc Aluminium |
| Material sensing surface | - | Duroplast |
| Ambient temperature | - | -25...70 °C |
| Pressure rating max. | - | 206 bar |
| IP rating | - | IP67 |
Only CAD model download is supported