Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BIS0082

BIS C-329-05

LF RFID readers (70/455 kHz)

Product group
LF (70/455 kHz)
Dimension
27 x 27 x 80 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
5.00 m, PU
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Product group
LF (70/455 kHz)
Dimension
27 x 27 x 80 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
5.00 m, PU
Housing material
POM
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
EAC
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue