Similar Illustration
Only CAD model download is supported
HF RFID readers (13.56 MHz)
Product group
HF (13.56 MHz)
Dimension
80 x 40 x 84.5 mm
Installation
metal-free (clear zone) (in steel)
Antenna type
round
Supported data carrier types
DIN ISO 15693
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS VM-341-001-S4 | BIS VM-341-401-S4 | |
|
-
List price
|
271,01 EUR
List price
|
|
| Product group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | 80 x 40 x 84.5 mm | 80 x 40 x 84.5 mm |
| Installation | metal-free (clear zone) (in steel) | on metal |
| Antenna type | round | round |
| Supported data carrier types | DIN ISO 15693 |
DIN ISO 15693 DIN ISO 15693 (High Memory) |
| Connection | Male, 4-pin | Male, 4-pin |
| Housing material | PBT | PBT |
| Ambient temperature | 0...70 °C | 0...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UL-FILE E227256, Vol.X1, BIS |
CE UKCA cULus WEEE FCC IC (Radio) MIC |
Only CAD model download is supported