Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BIS00Z9

BIS U-620-067-101-04-S92

UHF RFID processors (860...930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
Interface
RS485
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
Interface
RS485
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Number of connectable R/W heads / antennas
1
Output power adjustable
10 dBm…27 dBm (10 mW…500 mW)
Operating voltage Ub
19.2...28.8 VDC
Housing material
Aluminium
Ambient temperature
-20...50 °C
IP rating
IP65, with connector
Approval/Conformity
CE
ETSI EN 302 208
EAC
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue