Products
Service & Support
Industries & Solutions
Career
Company

BIS00ZU

BIS U-6028-048-104-06-ST28

Evaluation units for the UHF range (860...960 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Interface
Profinet galvanically isolated
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F. Some of the product descriptions on this website are generated automatically from structured product data.

UHF RFID processors (860...930 MHz) – BIS00ZU

The BIS U-6028-048-104-06-ST28, order code BIS00ZU, is a UHF RFID processor in the UHF (860...930 MHz) product group. Its working frequency is 865…868 MHz, and it supports UHF 860...930 MHz (BIS U) RFID technology. The processor has a galvanically isolated Profinet interface and supports four connectable R/W heads / antennas. Output power is adjustable from 17 dBm...31.5 dBm (50 mW...1.4 W). Operating voltage Ub is 19.2...28.8 VDC. The housing material is steel and aluminum with a coating. The ambient temperature range is -20...55 °C, and the IP rating is IP65 with connector. The radio license covers Europe (CE) and the United Kingdom (UKCA). Approval/conformity comprises UKCA, WEEE, cULus and CE.

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Radio license
Europe (CE)
United Kingdom (UKCA)
Interface
Profinet galvanically isolated
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Number of connectable R/W heads / antennas
4
Output power adjustable
17 dBm...31.5 dBm (50 mW...1.4 W)
Operating voltage Ub
19.2...28.8 VDC
Housing material
Steel, Aluminum, coated
Ambient temperature
-20...55 °C
IP rating
IP65, with connector
Approval/Conformity
UKCA
WEEE
cULus
CE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue