Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BIS01CF

BIS U-104-A0/C0M-HT

Rectangular tags for the UHF range (860/960 MHz)

Product group
UHF (860...930 MHz)
Radio license
Europe (CE)
United Kingdom (UKCA)
Working frequency
866…868 MHz
Dimension
7.8 x 2.7 x 6.8 mm
Memory type
EEPROM
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Radio license
Europe (CE)
United Kingdom (UKCA)
Working frequency
866…868 MHz
Dimension
7.8 x 2.7 x 6.8 mm
Memory type
EEPROM
User data, read/write, switchable
32 (64) bits
EPC memory, writeable, switchable
128 (96) bits
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
on metal
Storage temperature temporary
-20...235 °C 1x700 h
Ambient temperature
-20...85 °C
Housing material
Ceramic
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue