Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BLA000K

BLA 50A-002-S4-SA7

Light bands and light grids

Series
A
Dimension
100 x 27 x 93 mm
Interface
IO-Link 1.1
Principle of operation
Light array
Special optical feature
CCD technology
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Series
A
Dimension
100 x 27 x 93 mm
Interface
IO-Link 1.1
Principle of operation
Light array
Special optical feature
CCD technology
Beam characteristic
Collimated light strip, width 54 mm
Light type
Laser red light
Range
0...2 m
Connection 1
M12x1-Male, 4-pin
Connection 2
M12x1-Female, 4-pin
Connection 3
M12x1-Male, 4-pin
Housing material
Aluminium, Anodized
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 12.0
27-27-09-16
ECLASS 13.0
27-27-09-16
ECLASS 14.0
27-27-09-16
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 7.0
EC001832
ETIM 8.0
EC001832
ETIM 9.0
EC001832
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue