Similar Illustration
Only CAD model download is supported
For different groove shapes and small installation spaces
Slot type
variable
Dimension
9 x 4.8 x 16 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Optimized response path especially suited for short-stroke cylinders.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Soon no longer available
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 103K-PS-C-2A-SA7-PU-02 | BMF 103K-PS-C-2A-SA7-S49-00,3 | BMF 305K-PS-C-2-PU-02 | BMF 103K-PS-C-2A-PU-02 | |
|
86,30 EUR
List price
|
89,88 EUR
List price
|
50,29 EUR
List price
|
61,11 EUR
List price
|
|
| Slot type | variable | variable | variable | variable |
|---|---|---|---|---|
| Dimension | 9 x 4.8 x 16 mm | 9 x 4.8 x 16 mm | 33.5 x 5 x 10.5 mm | 9 x 4.8 x 16 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | PUR, 0.3 m | PUR, 2 m | PUR, 2 m |
| Application | Optimized response path especially suited for short-stroke cylinders. | radially magnetized magnets (Schunk) | larger actuators | Optimized response path especially suited for short-stroke cylinders. |
| Housing material | LCP | LCP | LCP | PBT |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 7000 Hz | 7000 Hz | 10000 Hz | 30000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Connection | - | M8x1-Male, 3-pin | - | - |
| Mounting part | - | Mounting bracket BMF 103-HW* | Mounting bracket BMF 305-HW* | Mounting bracket BMF 103-HW* |
Only CAD model download is supported