Products
Service & Support
Industries & Solutions
Career
Company

BMP009K

BMP 02-ZPZPP22A-0022-07-P00,3-S75

Magnetic field positioning systems

Measuring range
22 mm
Dimension
2.9 x 7 x 22.5 mm
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link)
Repeat accuracy
50 µm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Measuring range
22 mm
Dimension
2.9 x 7 x 22.5 mm
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link)
Repeat accuracy
50 µm
Non-linearity typ.
±150 µm
Operating voltage Ub
18...30 VDC
Connection
Cable with connector, M8x1-Male, 4-pin, 0.3 m, TPU
Housing material
PPC 7650
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 12.0
27-27-43-01
ECLASS 13.0
27-27-43-01
ECLASS 14.0
27-27-43-01
ECLASS 4.1
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
ETIM 9.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue