Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BNI00AC

BNI ECT-527-005-Z040

Network blocks for EtherCAT

Interface
EtherCAT
Auxiliary interfaces
4x IO-Link
Port-class
Type B
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 5-pin, D-coded
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Interface
EtherCAT
Auxiliary interfaces
4x IO-Link
Port-class
Type B
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 5-pin, D-coded
Connection (COM 2)
M12x1-Female, 5-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
4x M12x1-Female, 5-pin, A-coded
Digital inputs
4x PNP, Type 3
Configurable inputs/outputs
no
Current sum US, sensor
9.0 A
Housing material
Zinc, Die casting
Dimension
37 x 32.6 x 224 mm
Ambient temperature
-40...70 °C
IP rating
IP67
IO-Link version
1.1
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Videos
BNI EtherCat IO-Link Hardware Configuration in TwinCat v3.1
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue