Products
Service & Support
Industries & Solutions
Career
Company

BNI00JH

BNI IOF-329-P02-Z092

IO-Link sensor/actuator hubs for safety applications (Safe Line)

Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
Response time max.
20 ms
Approval/Conformity
CE
UKCA
Safety
cULus
WEEE
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
Response time max.
20 ms
Approval/Conformity
CE
UKCA
Safety
cULus
WEEE
Number of safe inputs
12
Number of safe outputs
2
Current sum US, sensor
4.8 A
Current sum UA, actuator
8 A
Digital inputs
14x PNP, Type 3
Digital outputs
2x PP/PM
2x PNP
Interface
PROFIsafe over IO-Link 1.1
Connection slots
2x M12x1-Female, 8-pin, A-coded
6x M12x1-Female, 5-pin, A-coded
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Housing material
Zinc, Die casting, nickel-plated
Classifications
ECLASS 10.1
27-24-26-04
ECLASS 11.0
27-24-26-04
ECLASS 12.0
27-24-26-04
ECLASS 13.0
27-24-26-04
ECLASS 14.0
27-24-26-04
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-04
ECLASS 6.2
27-24-26-04
ECLASS 8.1
27-24-26-04
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-04
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue