Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BNS023H

BNS 813-B05-R12-72-55-0128

Mechanical multiple position limit switches with safety switch positions

Dimension
116 x 90 x 77 mm
Housing material
Aluminium, Anodized
Number of switching positions
5x Roller
Version
Safety EN 60204-1
Operating principle
1-5. Switch position: Mechanical
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Dimension
116 x 90 x 77 mm
Housing material
Aluminium, Anodized
Number of switching positions
5x Roller
Version
Safety EN 60204-1
Operating principle
1-5. Switch position: Mechanical
Continuous current
1-5. Switch position: 6 A
Rated operating voltage Ue
1-5. Switch position: 250 V AC
Installation
Vertical
Approach direction
Vertical to mounting surface
Approach speed
1-5. Switch position: 60 m/min
Switch position spacing
12 mm
Connection type
1-5. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE
CCC
CSA
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-92-25
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue