Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BNS043Z

BNS 819-D12-D12-100-55-FD-1209

Multiple-position cam switches with mixed connections

Dimension
120 x 200 x 87 mm
Housing material
Aluminium, Anodized
Number of switching positions
12x Chisel
Version
Snap contact
Operating principle
1-4. Switch position: Mechanical
5-12. Switch position: Inductive
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Dimension
120 x 200 x 87 mm
Housing material
Aluminium, Anodized
Number of switching positions
12x Chisel
Version
Snap contact
Operating principle
1-4. Switch position: Mechanical
5-12. Switch position: Inductive
Continuous current
1-4. Switch position: 6 A
5-12. Switch position: 0.2 A
Rated operating voltage Ue
1-4. Switch position: 250 V AC
5-12. Switch position: 24 V DC
Installation
Vertical
Approach direction
longitudinal, parallel to attachment surface
Approach speed
1-4. Switch position: 40 m/min
Switch position spacing
12 mm
Connection type
1-12. Switch position: Screw terminal
Ambient temperature
-5...70 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue