Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BNS052R

BNS 816-X603-B05-00-12-610-11

Multiple position: Special

Housing material
Aluminium, Anodized
Version
Inductive
Operating principle
1-5. Switch position: Inductive
Range
4 mm
Switching frequency
1-5. Switch position: 100 Hz
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Housing material
Aluminium, Anodized
Version
Inductive
Operating principle
1-5. Switch position: Inductive
Range
4 mm
Switching frequency
1-5. Switch position: 100 Hz
Continuous current
1-5. Switch position: 0.2 A
Rated operating voltage Ue
1-5. Switch position: 24 V DC
Installation
Vertical
Connection type
1-5. Switch position: Screw terminal
Ambient temperature
0...60 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-06-02
ECLASS 11.0
27-27-06-02
ECLASS 12.0
27-27-06-02
ECLASS 13.0
27-27-06-02
ECLASS 14.0
27-27-06-02
ECLASS 4.1
27-27-06-06
ECLASS 5.1.4
27-27-06-02
ECLASS 6.2
27-27-06-02
ECLASS 8.1
27-27-06-02
ECLASS 9.0
27-27-06-02
ECLASS 9.1
27-27-06-02
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
ETIM 8.0
EC001829
ETIM 9.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue