Similar Illustration
Only CAD model download is supported
Micromote - optical sensor heads
Series
G05
Dimension
Ø 5 x 12 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOH DI-G05-002-01-S49F | BOH DI-G05-007-01-S49F | |
|
-
List price
|
178,56 EUR
List price
|
|
| Series | G05 | G05 |
|---|---|---|
| Dimension | Ø 5 x 12 mm | Ø 5 x 12 mm |
| Interface | for switching amplifier | for switching amplifier |
| Principle of operation | Optical sensor head | Optical sensor head |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Divergent |
| Light type | LED infrared | LED infrared |
| Light spot size | Ø 30 mm | Ø 30 mm |
| Range | 0...60 mm | 0...100 mm |
| Connection | Cable with connector, M8x1-Female, 1 m, PUR | Cable with connector, M8x1-Female, 1 m, PUR |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Mounting part | Diameter 5.0 mm | Diameter 5.0 mm |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported