Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
08M
Dimension
Ø 8 x 50 mm
Interface
PNP normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS01RA
Diffuse sensors
BOS 08E-PO-KD20-00,2-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BOS 08M-PO-RD11-02 | BOS 08E-PO-KD20-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 50 mm | Ø 8 x 40 mm |
| Interface | PNP normally closed (NC) | PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 0 m...55 mm | 1...60 mm |
| Connection | Cable, 2.00 m, PUR | Cable with connector, 0.20 m, PUR |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
cULus CE EAC WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported