Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
26K
Dimension
17 x 50 x 50 mm
Interface
NPN: normally open (NO)
NPN: normally closed (NC)
NPN: normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 26K-NA-1LQP-S4-C | BOS 26K-PA-1LQP-S4-C | |
|
349,76 EUR
List price
|
349,76 EUR
List price
|
|
| Series | 26K | 26K |
|---|---|---|
| Dimension | 17 x 50 x 50 mm | 17 x 50 x 50 mm |
| Interface |
NPN: normally open (NO) NPN: normally closed (NC) |
PNP normally open (NO) PNP normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Special optical feature | Coaxial optics | Coaxial optics |
| Beam characteristic | Collimated | Collimated |
| Light type | Laser red light | Laser red light |
| Light spot size | Ø 20 mm at 20 m | Ø 20 mm at 20 m |
| Range | 0...25 m | 0...25 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE |
Only CAD model download is supported