Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BOS0088

BOS 26K-NA-1QE-S4-C

Retroreflective sensors

Series
26K
Dimension
17 x 50 x 50 mm
Interface
NPN: normally open (NO)
NPN: normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Series
26K
Dimension
17 x 50 x 50 mm
Interface
NPN: normally open (NO)
NPN: normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Special optical feature
Coaxial optics
Light type
LED, red light
Range
0...5.5 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-02
ECLASS 11.0
27-27-09-02
ECLASS 12.0
27-27-09-02
ECLASS 13.0
27-27-09-02
ECLASS 14.0
27-27-09-02
ECLASS 5.1.4
27-27-09-02
ECLASS 6.2
27-27-09-02
ECLASS 8.1
27-27-09-02
ECLASS 9.0
27-27-09-02
ECLASS 9.1
27-27-09-02
ETIM 4.0
EC002717
ETIM 5.0
EC002717
ETIM 6.0
EC002717
ETIM 7.0
EC002717
ETIM 8.0
EC002717
ETIM 9.0
EC002717
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue