Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BOS00J0

BOS 18KF-NA-1N1R-S4-C

Diffuse sensors

Series
18KF
Dimension
Ø 18 x 71.5 mm
Interface
NPN normally open (NO)
NPN normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F. Some of the product descriptions on this website are generated automatically from structured product data.

Quantity scale

Contact request
Key features
Series
18KF
Dimension
Ø 18 x 71.5 mm
Interface
NPN normally open (NO)
NPN normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Fixed background suppression
Beam characteristic
Focused
Light spot size
Ø 20 mm at 100 mm
Light type
LED, red light
Range
5...100 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC002719
ETIM 5.0
EC002719
ETIM 6.0
EC002719
ETIM 7.0
EC002719
ETIM 8.0
EC002719
ETIM 9.0
EC002719
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue