Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
18E
Dimension
Ø 18 x 70 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Light type
Infrared
Recommended alternative
BOS023U
Through-beam sensors
BOS 18E-X-RS30-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BLS 18E-XX-1P-SA1-S4 | BOS 18E-X-RS30-S4 | |
|
-
List price
|
98,88 EUR
List price
|
|
| Series | 18E | 18E |
|---|---|---|
| Dimension | Ø 18 x 70 mm | Ø 18 x 75 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Infrared | LED, red light |
| Light spot size | Ø 12 mm Light exit | - |
| Range | 0...16 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4571 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA, coated | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus Ecolab WEEE |
| Special characteristics | - | Washdown |
| Beam characteristic | - | Divergent |
Only CAD model download is supported