Products
Service & Support
Industries & Solutions
Career
Company
Canceled

BOS00YW

BOS 72K-NU-RA20-S75

Fiber-based devices for plastic and glass fibers

Series
72K
Dimension
10 x 40.1 x 73.5 mm
Interface
NPN normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Input function
Same function as SET button
Key disable on/off
Do you have any questions about the product? Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.

Quantity scale

Contact request
Key features
Series
72K
Dimension
10 x 40.1 x 73.5 mm
Interface
NPN normally open/normally closed (NO/NC)
Principle of operation
Fiber optic device
Input function
Same function as SET button
Key disable on/off
Setting
Switching freq. 5000/1000 Hz
LCD read direction
Time function
Factory setting (Reset)
Rated switching distance (Sn), 2 values
Display on/off
Delay time
Light-on/dark-on
Teach-in mode normal/fine
Sensitivity (Sn)
Operating voltage Ub
12...24 VDC
Light type
LED, red light
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Switching frequency
5000 Hz/1000 Hz
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue