Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
5K
Dimension
10.8 x 32.7 x 19.5 mm
Interface
NPN normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Recommended alternative
BOS029J
Diffuse sensors
BOS R090K-NU-RH10-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 5K-NO-RH12-02 | BOS R090K-NU-RH10-02 | |
|
-
List price
|
104,26 EUR
List price
|
|
| Series | 5K | R090K |
|---|---|---|
| Dimension | 10.8 x 32.7 x 19.5 mm | 10.7 x 32.7 x 19.5 mm |
| Interface | NPN normally closed (NC) | NPN normally open/normally closed (NO/NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, triangulation | Diffuse sensor, triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED, red light | LED, red light |
| Range | 40...200 mm | 20...350 mm |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material |
PC PBT |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE EAC |
cULus CE UKCA WEEE |
| Trademark | Global | - |
| Beam characteristic | - | Focus, typical at 90 mm |
| Light spot size | - | Ø 4.5 mm at 60 mm |
Only CAD model download is supported