Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
18M
Dimension
Ø 18 x 77 mm
Interface
NPN normally open (NO)
NPN normally closed (NC)
NPN normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS01R3
Diffuse sensors
BOS 18M-NA-LD20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F.
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 18M-NA-LD10-02 | BOS 18M-NA-LD20-S4 | |
|
-
List price
|
141,11 EUR
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 77 mm | Ø 18 x 75 mm |
| Interface |
NPN normally open (NO) NPN normally closed (NC) |
NPN normally open (NO) NPN normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Focus, typical at 400 mm |
| Light type | Laser red light | Laser red light |
| Range | 0...350 mm | 1...250 mm |
| Connection | Cable, 2.00 m, PVC | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 2 mm at 250 mm |
Only CAD model download is supported